Rack and Pinion Systems
>
Rack and Pinion System L Series - DSC Series Equipped
> Advanced Search
Advanced Search in Rack and Pinion System L Series - DSC Series Equipped
Metric
Specifications
Frame Size (mm)
60
80
Power Supply
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Linear Direction
Vertical
Basic Rack Speed (mm/s)
10
20
45
Electromagnetic Brake
Equipped
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 6.6 to 67
Stroke (mm)
100
200
300
400
700
800
1000
Clear
Cancel
Advanced Search