Legacy / Discontinued Products
>
EAS Closed Loop AR Series Linear Slides
>
EAS Closed Loop AR Series Linear Slide (DC Input)
>
EAS Straight Type Closed Loop AR Series Linear Slide (DC Input)
>
EAS6 (75.4 mm x 83 mm) Straight Type Linear Slides with AR Series (DC Input)
> Advanced Search
Advanced Search in EAS6 (75.4 mm x 83 mm) Straight Type Linear Slides with AR Series (DC Input)
Metric
Specifications
Motor Location
Straight Type
Table Orientation
X-axis Table
Y-axis Table
Electromagnetic Brake
Equipped
Not Equipped
Lead (mm)
6
12
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 300 to 600
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 30 to 60
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 15 to 30
Thrust (N)
At Least :
No More Than :
Available Range: 200 to 400
Stroke (mm)
50
100
150
200
250
300
400
500
Clear
Cancel
Advanced Search