AC Motors & Gear Motors
>
Speed Control AC Motors & Gear Motors
>
Inverters / VFD
>
Fuji Electric FRENIC-Mini (C2) Inverters / VFD
> Advanced Search
Advanced Search in Fuji Electric FRENIC-Mini (C2) Inverters / VFD
Specifications
Nominal Motor HP
1 HP
1/2 HP
1/4 HP
1/8 HP
2 HP
3 HP
Power Supply
Single-Phase 100 to 120 V, 50/60 Hz
Single-Phase 200 to 240 V, 50/60 Hz
Three-Phase 200 to 240 V, 50/60 Hz
Three-Phase 380 to 480V, 50/60 Hz
Clear
Cancel
Advanced Search