AC Motors & Gear Motors
>
Speed Control AC Motors & Gear Motors
>
Speed Control Motor Packages
>
Single-Phase Speed Control Motor Packages
> Advanced Search
Advanced Search in Single-Phase Speed Control Motor Packages
Unit of Measure
Imperial
Metric
Specifications
Output Power
No Preference
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Power Supply
No Preference
Single-Phase 100-120 VAC
Single-Phase 200-240 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Right-Angle Solid Shaft (Stainless Steel) Gearhead
Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Output Shaft
No Preference
Imperial
Metric
Permissible Torque (lb-in)
At Least :
No More Than :
Available Range: 0.406 to 470
Permissible Torque (N·m)
At Least :
No More Than :
Available Range: 0.046 to 53.9
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 4.4 to 1600
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.25 to 90
Connection Type
No Preference
Cable
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Features
Simple Front Panel Operation, Speed Control Dial, High-Torque Motor
Compact, Basic Function, High-Torque Motor
Clear
Cancel
Advanced Search