Compact Electric Cylinders / Actuators
>
DR/DRS2 Series with AZ Series Absolute Encoder Compact Electric Cylinders
>
Table Type Compact Electric Cylinders DR/DRS2 Series with AZ Series
> Advanced Search
Advanced Search in Table Type Compact Electric Cylinders DR/DRS2 Series with AZ Series
Metric
Specifications
Actuator Frame Size (mm)
20
28
42
Guide
Equipped
Cable Direction
Down
Left
Right
Stroke (mm)
25
30
40
Repetitive Positioning Accuracy (mm)
±0.003
±0.01
Table Tip on Ball Screw Shaft: ±0.003
Table Tip on Ball Screw Shaft: ±0.01
Upper Side of Linear Guide: ±0.005 mm
Upper Side of Linear Guide: ±0.01 mm
Electromagnetic Brake
Equipped
Not Equipped
Ball Screw Cover
Equipped
Not Equipped
Drive Method
Precision Ball Screw
Rolled Ball Screw
Motor Type
Table Type
Max. Thrust Force (N)
At Least :
No More Than :
Available Range: 15 to 200
Max. Holding Force (N)
At Least :
No More Than :
Available Range: 15 to 200
Clear
Cancel
Advanced Search