Packages
>
Stepper Motor / Driver Packages
>
CRK Series Stepper Motors (Pulse Input) (DC Input)
> Advanced Search
Advanced Search in CRK Series Stepper Motors (Pulse Input) (DC Input)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (Search) (in)
No Preference
0.79
1.1
1.65
2.36
Frame Size (Search) (mm)
No Preference
20
28
42
60
Speed (r/min)
Refer to Speed-Torque Characteristics
Holding Torque (oz-in)
At Least :
No More Than :
Available Range: 3.2 to 1130
Holding Torque (N·m)
At Least :
No More Than :
Available Range: 0.0231 to 8
Gear Type
No Preference
Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
Planetary, Low Backlash (up to 35 arc min), Centered Shaft
Planetary, Non Backlash (3 arc min), Centered Shaft
Harmonic, Non Backlash (0 arc min), Centered Shaft
No Gearhead
Encoder Output
No Preference
None
500 P/R TTL 2-Channel
500 P/R TTL 3-Channel
1000 P/R TTL 2-Channel
1000 P/R TTL 3-Channel
Clear
Cancel
Advanced Search