Legacy / Discontinued Products
>
Packages
>
Stepper Motor / Driver Packages
>
AR Series Closed Loop Stepper Motors (Pulse Input) (AC Input)
> Advanced Search
Advanced Search in AR Series Closed Loop Stepper Motors (Pulse Input) (AC Input)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
No Preference
1.65
2.36
3.35
3.54
Frame Size (mm)
No Preference
42
60
85
90
Speed (r/min)
Refer to Speed-Torque Characteristics
Holding Torque (oz-in)
At Least :
No More Than :
Available Range: 42 to 5200
Holding Torque (N·m)
At Least :
No More Than :
Available Range: 0.3 to 37
Gear Type
No Preference
Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
Planetary, Low Backlash (up to 35 arc min), Centered Shaft
Planetary, Non Backlash (3 arc min), Centered Shaft
Harmonic, Non Backlash (0 arc min), Centered Shaft
No Gearhead
Shaft
No Preference
Single
Double
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Power Supply
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Clear
Cancel
Advanced Search