All Categories - Shop Online > Cooling Fans > Axial Fans > AC Input Axial Fans > EC Fans - EMR Series AC Axial Fans

EC Fans - EMR Series AC Axial Fans


Request Information Search by Specification
    EC Fans - EMR Series AC Axial Fans -input-axial-fans-ec-fans-emr-series-ac-axial-fans
  • Axial Fan

    EC Fans - EMR Series 7.09 in. (180 mm) AC Axial Fans

    (2)

    These AC Axial fans offer lower power consumption by utilizing a brushless motor.

    • 7.09 in. (180 mm) Frame Size
    • AC Input
    • Maximum airflow 318 CFM (9.0 m³/min)

  • Axial Fan

    EC Fans - EMR Series 7.87 in. (200 mm) AC Axial Fans

    (5)

    These AC Axial fans offer lower power consumption by utilizing a brushless motor.

    • 7.87 in. (200 mm) Frame Size
    • AC Input
    • Maximum airflow 710 CFM (20.1 m³/min)