• pcj_mds410-24

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes from 1.57 in (40 mm)
    • Maximum airflow from 7.4 CFM (0.21 m3/min)
    • Alarm types available

  • pcj_mds510-24

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes 2.05 in (52 mm)
    • Maximum airflow up to 14.1 CFM (0.4 m3/min)
    • Alarm types available

  • pcj_md625b-24

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes 2.36 in. / 2.44 in (60 mm/ 62 mm)
    • Maximum airflow up to 37.4 CFM (1.06 m3/min)
    • Alarm types available

  • pcj_md825-24

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes 3.15 in. (80 mm)
    • Maximum airflow up to 42.4 CFM (1.2 m3/min)
    • Alarm types available

  • pcj_md925a-24

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes 3.62 in. (92 mm)
    • Maximum airflow up to 77.7 CFM (2.2 m3/min)
    • Alarm types available

  • pcj_md1225-24

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes 4.69 in. / 4.72 in. (119 mm / 120 mm)
    • Maximum airflow up to 224 CFM (6.35 m3/min)
    • Alarm types available

  • pcj_mds1451-48ld

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes 5.51 in. (140 mm)
    • Maximum airflow up to 205 CFM (5.8 m3/min)
    • Alarm types available

  • pcj_mds1751-24

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes 6.77 in. (172 mm)
    • Maximum airflow up to 349 CFM (9.9 m3/min)
    • Alarm types available


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved