• PROFINET DRIVER

    αSTEP

    αSTEP AZ Series AC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
    • For use with AC Input AZ Series Motors

  • PROFINET DRIVER

    αSTEP

    αSTEP AZ Series DC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • 24/48 VDC
    • For use with DC Input AZ Series Motors


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved