All Categories - Shop Online > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Washdown Gear Motors > Three-Phase Washdown Gear Motors

Three-Phase Washdown Gear Motors


Request Information Search by Specification
    Three-Phase Washdown Gear Motors three-phase-washdown-gear-motors
  • washdown-motor-fpw540-200px

    FPW Series Three-Phase, Washdown Gear Motors

    The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

    • 25 W (1/30 HP) FPW Series Three-Phase, Washdown Gear Motors(20)
    • 40 W (1/19 HP) FPW Series Three-Phase, Washdown Gear Motors(20)
    • 60 W (1/12 HP) FPW Series Three-Phase, Washdown Gear Motors(20)
    • 90 W (1/8 HP) FPW Series Three-Phase, Washdown Gear Motors(20)