Items |
![]() ASM46AA Closed Loop Step Motor Web Price Request Quote
|
![]() ASM46AA2-H100 Closed Loop Step Motor Web Price Request Quote
|
![]() ASM46AA2-H50 Closed Loop Step Motor Web Price Request Quote
|
![]() ASM46AA-N10 Closed Loop Step Motor Web Price Request Quote
|
![]() ASM46AA-N7.2 Closed Loop Step Motor Web Price Request Quote
|
|||||
Motor Frame Size |
- 1.65 in. sq. | |||||||||
Power Input | - AC | |||||||||
Gear Ratio (X:1) | - | - 100 :1 | - 50 :1 | - 10 :1 | - 7.2 :1 | |||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - HG Geared | - HG Geared | - PN Geared | - PN Geared | |||||
Shaft | - Single | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Rotor Inertia (oz-in2) | - 0.37 oz-in2 | - 0.46 oz-in2 | - 0.46 oz-in2 | - 0.37 oz-in2 | - 0.37 oz-in2 | |||||
Backlash | - | - | - | - 1º or less (reference value) | - 1º or less (reference value) | |||||
Lost Motion | - | - 1.5 arc min max. | - 1.5 arc min max. | - | - | |||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL EN CE | |||||||||
Permissible Thrust Load | - The permissible thrust load shall be no greater than the motor mass. | - | - | - | - | |||||
|