Items |
ASM66AA Closed Loop Step Motor Web Price Request Quote
|
ASM66AA2-H100 Closed Loop Step Motor Web Price Request Quote
|
ASM66AA2-H50 Closed Loop Step Motor Web Price Request Quote
|
ASM66AA-N10 Closed Loop Step Motor Web Price Request Quote
|
ASM66AA-N25 Closed Loop Step Motor Web Price Request Quote
|
|||||
Motor Frame Size |
- 2.36 in. sq. | |||||||||
Power Input | - AC | |||||||||
Gear Ratio (X:1) | - | - 100 :1 | - 50 :1 | - 10 :1 | - 25 :1 | |||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - HG Geared | - HG Geared | - PN Geared | - PN Geared | |||||
Shaft | - Single | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Rotor Inertia (oz-in2) | - 2.20 oz-in2 | - 2.40 oz-in2 | - 2.40 oz-in2 | - 2.20 oz-in2 | - 2.20 oz-in2 | |||||
RoHS Compliant |
- No | |||||||||
Safety Standards |
- UL CSA EN CE | |||||||||
List Price | - | |||||||||
|