Items |
![]() BLHM015K-A / BLH2D15-K 15 W (1/50 HP) BLH Series Brushless DC Motor Speed Control System (24 VDC) Web Price $308.00
|
![]() BLHM015K-5 / BLH2D15-K 15 W (1/50 HP) BLH Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 5:1) (24 VDC) Web Price $422.00
|
![]() BLHM015K-10 / BLH2D15-K 15 W (1/50 HP) BLH Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 10:1) (24 VDC) Web Price $422.00
|
![]() BLHM015K-15 / BLH2D15-K 15 W (1/50 HP) BLH Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 15:1) (24 VDC) Web Price $422.00
|
![]() BLHM015K-20 / BLH2D15-K 15 W (1/50 HP) BLH Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 20:1) (24 VDC) Web Price $422.00
|
|||||
Motor Frame Size |
- 1.65 in.42 mm | |||||||||
Output Power | - 15 W (1/50 HP) | |||||||||
Power Supply | - 24 VDC | |||||||||
Driver Type | - Analog | |||||||||
Type | - Lead Wire | |||||||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
Gear Ratio (X:1) | - | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | |||||
Output Shaft Diameter | - 6 mm | |||||||||
Degree of Protection (Motor) | - IP40 | |||||||||
Rated Torque | - 0.425 lb-in0.048 N·m | - 1.94 lb-in0.22 N·m | - 3.8 lb-in0.43 N·m | - 5.7 lb-in0.65 N·m | - 7.3 lb-in0.83 N·m | |||||
Variable Speed Range (r/min) | - 100 ~ 3000 | - 20 ~ 600 | - 10 ~ 300 | - 6.7 ~ 200 | - 5 ~ 150 | |||||
Permissible Load Inertia | - 2.70 oz-in²0.5 x 10-4 kg·m² | - 16 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2.2 oz-in²3 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 0.4 x 10-4 kg·m² | - 77 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9.3 oz-in²14 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1.7 x 10-4 kg·m² | - 164 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 21 oz-in²30 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 3.9 x 10-4 kg·m² | - 270 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 38 oz-in²50 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 7 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 11.2 lb10 mm from Shaft End = 50 N | |||||||||
Permissible Thrust Load | - | - 6.7 lb30 N | - 6.7 lb30 N | - 6.7 lb30 N | - 6.7 lb30 N | |||||
Permissible Thrust Load | - The permissible thrust load should not be greater than half the motor mass. | - | - | - | - | |||||
Speed Control Method (Select one of the following) | - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
Number of Speed Settings | - 2-speed operation is possible | |||||||||
Multi-Speed Setting Method |
-
External speed potentiometer or external DC voltage: 0 to 5 VDC, 1 mA min VR1 |
|||||||||
RoHS Compliant |
- Yes | |||||||||
I/O Functions |
-
Direct Input Method: C-MOS Negative Logic Input Point: 5 Points Initial Assignment: START/STOP, RUN/BRAKE, FWD/REV, M0, ALM-RST Direct Output Method: Transistor and open-collector output Point: 2 Points Initial Assignment: SPEED-OUT, ALM-B |
|||||||||
|