The CVD 2-phase bipolar stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
  • RS-485 Communication Type
  • Lowest Vibration and Noise with advanced Microstepping control
  • Highest torque with Bipolar configuration (4 lead wire)
  • Small, thin microstepping drive with space saving FETs
  • Selectable step angle and microstepping filter control
  • 2 mounting types and connector configurations
  • Alarms
  • 24 VDC Input / 0.5A to 2.8A
Unit of Measure
Items
Stepper Motor Driver

CVD 2-Phase Bipolar Driver with RS-485 Communication (Right-Angle Type) (24 VDC)
Web Price $229.00

Stepper Motor Driver

CVD 2-Phase Bipolar Driver with RS-485 Communication (24 VDC)
Web Price $229.00
Driver Type - 2-Phase, Built-in Controller
Driver - Board Type with Mounting Plate (Right-Angle Type) - Board Type with Mounting Plate
Power Supply - 24 VDC
Input Current - 0.5 ~ 3.0 A
Output Current - 0.5 ~ 3.0 A/phase
Excitation Mode - Microstep
Lead Wires - 4
Type -
Electrical Characteristics - EIA-485 Based
Use a shielded twisted pair cable and keep the total wiring distance including extension to 10 m (32.8 ft.) or less
Communication Method - Half duplex, asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd)
Transmission Rate - Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps
Protocol - Modbus RTU Mode
Number of Connectable Units - Up to 31 drivers can be connected to a single host controller

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved