Items |
![]() EACM6D05ARAC Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price Request Quote
|
![]() EACM6D10ARAC Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price Request Quote
|
![]() EACM6D15ARAC Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price Request Quote
|
![]() EACM6D20ARAC Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price Request Quote
|
![]() EACM6D25ARAC Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price Request Quote
|
|||||
Actuator Frame Size | - 60 mm (W) x 60 mm (H) | |||||||||
Power Input | - AC | |||||||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Motor Location | - Straight Type | |||||||||
Dynamic Permissible Moment | - | |||||||||
Static Permissible Moment | - | |||||||||
Lead | - 12 mm | |||||||||
Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
Max. Speed | - 600 mm/s | |||||||||
Thrust | - ~200 N | |||||||||
Push Force | - 400 N | |||||||||
Max. Horizontal Transportable Mass | - ~30 kg | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Resolution | - 100 ~ 10000 P/R | |||||||||
Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
RoHS Compliant |
- Yes | |||||||||
|