αSTEP

Compact, High Rigidity Electric Linear Actuators with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear cylinder. A wide variety of options to suit the equipment space and environment, including straight type and reversed motor type as well as guide types.
Items
Electric Cylinder

EAC Series Straight Type Electric Linear Actuator - Cylinder with Guide (60 mm (W) x 60 mm (H), Stroke Length: 50 mm) (AC Input)
Web Price $1,416.00

Electric Cylinder

EAC Series Straight Type Electric Linear Actuator - Cylinder with Guide (60 mm (W) x 60 mm (H), Stroke Length: 100 mm) (AC Input)
Web Price $1,416.00

Electric Cylinder

EAC Series Straight Type Electric Linear Actuator - Cylinder with Guide (60 mm (W) x 60 mm (H), Stroke Length: 150 mm) (AC Input)
Web Price $1,436.00

Electric Cylinder

EAC Series Straight Type Electric Linear Actuator - Cylinder with Guide (60 mm (W) x 60 mm (H), Stroke Length: 200 mm) (AC Input)
Web Price $1,436.00

Electric Cylinder

EAC Series Straight Type Electric Linear Actuator - Cylinder with Guide (60 mm (W) x 60 mm (H), Stroke Length: 250 mm) (AC Input)
Web Price $1,456.00
Actuator Frame Size - 60 mm (W) x 60 mm (H)  
Power Input - AC
Guide - Equipped
Electromagnetic Brake - Not Equipped
Motor Location - Straight Type
Dynamic Permissible Moment - MP: 2.2 N·m
MY: 2.2 N·m
MR: 1.3 N·m  
Static Permissible Moment - MP: 7.8 N·m
MY: 7.8 N·m
MR: 3.0 N·m  
Lead - 12 mm
Stroke - 50 mm - 100 mm - 150 mm - 200 mm - 250 mm
Max. Speed - 600 mm/s
Thrust - ~200 N  
Push Force - ~400 N  
Max. Horizontal Transportable Mass - ~30 kg  
Max. Vertical Transportable Mass -
Resolution -
Repetitive Positioning Accuracy - ±0.02 mm
RoHS Compliant
- This product does not contain substances that exceed the regulation values in the RoHS Directive

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved