Items |
![]() 0IK1GN-AW3U Induction Motor Web Price $100.00
|
![]() 2IK6GN-AW2U Induction Motor Web Price $89.00
|
![]() 2IK6GN-CW2E Induction Motor Web Price $91.00
|
![]() 2IK6GN-SW2 Induction Motor Web Price $91.00
|
![]() 3IK15GN-AW2U Induction Motor Web Price $95.00
|
|||||
Frame Size | - 1.65 in42 mm | - 2.36 in60 mm | - 2.36 in60 mm | - 2.36 in60 mm | - 2.76 in70 mm | |||||
Output Power | - 1 W (1/750 HP) | - 6 W (1/125 HP) | - 6 W (1/125 HP) | - 6 W (1/125 HP) | - 15 W (1/50 HP) | |||||
Voltage (VAC) | - Single-Phase 110/115 VAC | - Single-Phase 110/115 VAC | - Single-Phase 220/230 VAC | - Three-Phase 200/220/230 VAC | - Single-Phase 110/115 VAC | |||||
Frequency (Hz) | - 60 | - 60 | - 60 50 | - 60 50 | - 60 | |||||
Current | - 0.074 A [110 VAC] 0.078 A [115 VAC] | - 0.178 A [110 VAC] 0.182 A [115 VAC] | - 0.091 A [220 VAC, 60 Hz] 0.094 A [230 VAC, 60 Hz] 0.103 A [220 VAC, 50 Hz] 0.107 A [230 VAC, 50 Hz] | - 0.072 A [200 VAC, 60 Hz] 0.076 A [220 VAC, 60 Hz] 0.079 A [230 VAC, 60 Hz] 0.081 A [200 VAC, 50 Hz] | - 0.33 A [110 VAC] 0.34 A [115 VAC] | |||||
Shaft/Gear Type | - Pinion Shaft (Gearhead required - sold separately) | |||||||||
Type | - Lead Wire | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL CSA CCC EN CE | |||||||||
|