Items |
DGM85R-AZAC 3.35 in. (85 mm) DGII Series Vertical Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (AC Input) Web Price $2,120.00
|
DGM85R-AZMC 3.35 in. (85 mm) DGII Series Vertical Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Brake Type) (AC Input) Web Price $2,311.00
|
DGM130R-AZAC 5.12 in. (130 mm) DGII Series Vertical Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (AC Input) Web Price $2,393.00
|
DGM130R-AZMC 5.12 in. (130 mm) DGII Series Vertical Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Brake Type) (AC Input) Web Price $2,639.00
|
DGM200R-AZAC 7.87 in. (200 mm) DGII Series Vertical Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (AC Input) Web Price $2,858.00
|
|||||
Frame Size | - 3.35 in85 mm | - 3.35 in85 mm | - 5.12 in130 mm | - 5.12 in130 mm | - 7.87 in200 mm | |||||
Shaft | - Single | |||||||||
Gear Ratio (X:1) | - 18 :1 | |||||||||
Motor Location | - Vertical Mount | |||||||||
Cable Direction | - Down | |||||||||
Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Equipped | - Not Equipped | |||||
Output Table Supporting Bearing | - Cross-Roller Bearing | |||||||||
Permissible Torque | - 39.80 lb-in4.5 N·m | - 39.80 lb-in4.5 N·m | - 106.20 lb-in12 N·m | - 106.20 lb-in12 N·m | - 442.54 lb-in50 N·m | |||||
Inertia | - 21120x10-7 kg·m²115.47 oz-in² | - 26304x10-7 kg·m²143.82 oz-in² | - 147380x10-7 kg·m²805.80 oz-in² | - 199220x10-7 kg·m²1089.23 oz-in² | - 916400x10-7 kg·m²5010.39 oz-in² | |||||
Permissible Speed (r/min) | - 1200º/seconds (200 r/min) | - 1200º/seconds (200 r/min) | - 1200º/seconds (200 r/min) | - 1200º/seconds (200 r/min) | - 660º/seconds (110 r/min) | |||||
Max. Holding Torque | - 23.90 lb-in2.7 N·m | - 23.90 lb-in2.7 N·m | - 106.20 lb-in12 N·m | - 106.20 lb-in12 N·m | - 318.63 lb-in36 N·m | |||||
Lost Motion | - 2 arc minute (0.033°) | |||||||||
Angular Transmission Accuracy | - 4 arc minute (0.067º) | - 4 arc minute (0.067º) | - 3 arc minute (0.05º) | - 3 arc minute (0.05º) | - 2 arc minute (0.033º) | |||||
Permissible Thrust Load | - 500 N112 lb | - 500 N112 lb | - 2000 N449.60 lb | - 2000 N449.60 lb | - 4000 N899.24 lb | |||||
Permissible Moment Load | - 10 N·m88 lb-in | - 10 N·m88 lb-in | - 50 N·m442.54 lb-in | - 50 N·m442.54 lb-in | - 100 N·m885 lb-in | |||||
Runout of Output Table Surface | - 0.015 mm0.00059 in. | |||||||||
Runout of Output Table Inner (Outer) Diameter | - 0.015 mm0.00059 in. | - 0.015 mm0.00059 in. | - 0.015 mm0.00059 in. | - 0.015 mm0.00059 in. | - 0.030 mm0.00118 in. | |||||
Parallelism of Output Table | - 0.03 mm0.00118 in. | - 0.03 mm0.00118 in. | - 0.03 mm0.00118 in. | - 0.03 mm0.00118 in. | - 0.050 mm0.00196 in. | |||||
Degree of Protection |
- Actuator: IP40 (IP20 for motor connector) | |||||||||
Power Supply | - AC Input | |||||||||
|