Items |
![]() DSCD6UA AC Motor Speed Controller (Single-Phase 110/115 VAC) Web Price $191.00
|
![]() DSCD6UAM AC Motor Speed Controller (Single-Phase 110/115 VAC) Web Price $199.00
|
![]() DSCD6EC AC Motor Speed Controller (Single-Phase 220/230 VAC) Web Price $191.00
|
![]() DSCD6ECM AC Motor Speed Controller (Single-Phase 220/230 VAC) Web Price $199.00
|
![]() DSCD15UA AC Motor Speed Controller (Single-Phase 110/115 VAC) Web Price $193.00
|
|||||
Power Supply | - Single-Phase 110/115 VAC | - Single-Phase 110/115 VAC | - Single-Phase 220/230 VAC | - Single-Phase 220/230 VAC | - Single-Phase 110/115 VAC | |||||
Frequency (Hz) | - 60 | - 60 | - 60 50 | - 60 50 | - 60 | |||||
Current | - 0.28 A | - 0.28 A | - 0.135 A | - 0.135 A | - 0.48 A | |||||
Electromagnetic Brake | - Not Supported | - Supported | - Not Supported | - Supported | - Not Supported | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- c-UL CCC CE | |||||||||
|