Items |
BLHD100K Brushless DC Driver Web Price $189.00
|
USP206-1U2 AC Speed Controller Web Price $117.00
|
USP206-2E2 AC Speed Controller Web Price $117.00
|
USP315-1U2 AC Speed Controller Web Price $117.00
|
USP315-2E2 AC Speed Controller Web Price $119.00
|
|||||
Power Supply | - 24 VDC | - Single-Phase 100-115 VAC | - Single-Phase 200-230 VAC | - Single-Phase 100-115 VAC | - Single-Phase 200-230 VAC | |||||
Power Source for Control | - | |||||||||
Type | - | |||||||||
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | - | - | - | - | |||||
Input Signals | - | |||||||||
RoHS Compliant |
- Yes | |||||||||
Transmission/Reception Mode | - | |||||||||
Baud Rate | - | |||||||||
Physical Layer | - | |||||||||
Connection Type | - | |||||||||
Number of Speed Settings |
- 2-speed operation is possible | - | - | - | - | |||||
Multi-Speed Setting Method |
-
External speed potentiometer or external DC voltage: 0 to 5 VDC, 1 mA min VR1 |
- | - | - | - | |||||
I/O Functions |
-
Direct Input Method: C-MOS Negative Logic Input Point: 5 Points Initial Assignment: START/STOP, RUN/BRAKE, CW/CCW, INT.VR/EX, ALARM-RESET Direct Output Method: Transistor and open-collector output Point: 2 Points Initial Assignment: SPEED, ALARM |
- | - | - | - | |||||
|