Items |
![]() BLMR5100K-GFV-B / GFV5G10 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 10:1) (DC) Web Price $522.00
|
![]() BLMR5100K-GFV-B / GFV5G15 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 15:1) (DC) Web Price $522.00
|
![]() BLMR5100K-GFV-B / GFV5G20 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 20:1) (DC) Web Price $522.00
|
![]() BLMR5100K-GFV-B / GFV5G30 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 30:1) (DC) Web Price $533.00
|
![]() BLMR5100K-GFV-B / GFV5G50 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 50:1) (DC) Web Price $533.00
|
|||||
Motor Frame Size |
- 3.54 in.90 mm | |||||||||
Output Power | - 100 W (1/8 HP) | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | - 50 :1 | |||||
Output Shaft Diameter | - 18 mm | |||||||||
Rated Torque | - 25 lb-in2.9 N·m | - 38 lb-in4.3 N·m | - 50 lb-in5.7 N·m | - 72 lb-in8.2 N·m | - 121 lb-in13.7 N·m | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Cable Direction | - Opposite Output Shaft Side | |||||||||
Variable Speed Range (r/min) | - 0.1 ~ 400 | - 0.067 ~ 267 | - 0.05 ~ 200 | - 0.033 ~ 133 | - 0.02 ~ 80 | |||||
Resolution | - 0.01º (36000 Pulses per rotation) 0.01º (36000 Pulses per rotation) | |||||||||
Permissible Load Inertia | - 12600 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 550 oz-in²2300 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 100 x 10-4 kg·m² | - 28000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1230 oz-in²5175 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 225 x 10-4 kg·m² | - 50000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2200 oz-in²9200 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 400 x 10-4 kg·m² | - 113000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4900 oz-in²20700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 900 x 10-4 kg·m² | - 310000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 13700 oz-in²57500 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 2500 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End (3000 r/min) = 90 lb0.79 in. from Shaft End (3000 r/min) = 112 lb10 mm from Shaft End (3000 r/min) = 400 N20 mm from Shaft End (3000 r/min) = 500 N | - 0.39 in. from Shaft End (3000 r/min) = 90 lb0.79 in. from Shaft End (3000 r/min) = 112 lb10 mm from Shaft End (3000 r/min) = 400 N20 mm from Shaft End (3000 r/min) = 500 N | - 0.39 in. from Shaft End (3000 r/min) = 90 lb0.79 in. from Shaft End (3000 r/min) = 112 lb10 mm from Shaft End (3000 r/min) = 400 N20 mm from Shaft End (3000 r/min) = 500 N | - 0.39 in. from Shaft End (3000 r/min) = 112 lb0.79 in. from Shaft End (3000 r/min) = 146 lb10 mm from Shaft End (3000 r/min) = 500 N20 mm from Shaft End (3000 r/min) = 650 N | - 0.39 in. from Shaft End (3000 r/min) = 112 lb0.79 in. from Shaft End (3000 r/min) = 146 lb10 mm from Shaft End (3000 r/min) = 500 N20 mm from Shaft End (3000 r/min) = 650 N | |||||
Permissible Thrust Load | - 33 lb150 N | |||||||||
Power Input | - DC | |||||||||
RoHS Compliant |
- | |||||||||
Safety Standards |
- UL | |||||||||
|