These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.

  • 600 W (4/5 HP)
  • Max Speed: 5,500 r/min
  • Round Shaft, Geared Type
  • AC Input
  • Electromagnetic Brake Type Available
Unit of Measure
Items
Servo Motor

600 W (4/5 HP) AZX Series Servo Motors with Mechanical Absolute Encoder
Web Price $1,071.00

Servo Motor

600 W (4/5 HP) AZX Series Servo Motors with Mechanical Absolute Encoder (Brake Type)
Web Price $1,368.00

Servo Motor

600 W (4/5 HP) AZX Series Planetary Gear Servo Motors with Mechanical Absolute Encoder (Gear Ratio: 5:1)
Web Price $1,724.00

Servo Motor

600 W (4/5 HP) AZX Series Planetary Gear Servo Motors with Mechanical Absolute Encoder (Gear Ratio: 5:1) (Brake Type)
Web Price $2,021.00

azxm1260ac-ps10-img

600 W (4/5 HP) AZX Series Planetary Gear Servo Motors with Mechanical Absolute Encoder (Gear Ratio: 10:1)
Web Price $2,418.00
Rated Output Power - 600 W (4/5 HP)
Motor Frame Size
- 3.35 in.85 mm - 3.35 in.85 mm - 3.54 in.90 mm - 3.54 in.90 mm - 4.72 in.120 mm
Speed-Torque Characteristics -
 
-
 
-
 
-
 
-
 
Rated Torque - 270 oz-in1.91 N·m - 270 oz-in1.91 N·m - 1216 oz-in8.6 N·m - 1216 oz-in8.6 N·m - 2560 oz-in18.1 N·m
Max Speed (rpm) - 5500 - 5500 - 1100 - 1100 - 550
Rated Speed (rpm)
- 3000 - 3000 - - -
Permissible Speed Range - - - 0 ~ 1100 r/min - 0 ~ 1100 r/min - 0 ~ 550 r/min
Max Instantaneous Torque - [Single-Phase 200-240] 540 oz·in[Three-Phase 200-240] 1020 oz·in[Single-Phase 200-240] 3.82 N·m[Three-Phase 200-240] 7.16 N·m - [Single-Phase 200-240] 540 oz·in[Three-Phase 200-240] 1020 oz·in[Single-Phase 200-240] 3.82 N·m[Three-Phase 200-240] 7.16 N·m - [Single-Phase 200-240] 2432 oz·in[Three-Phase 200-240] 4544 oz·in[Single-Phase 200-240] 17.2 N·m[Three-Phase 200-240] 32.2 N·m - [Single-Phase 200-240] 2432 oz·in[Three-Phase 200-240] 4544 oz·in[Single-Phase 200-240] 17.2 N·m[Three-Phase 200-240] 32.2 N·m - [Single-Phase 200-240] 5120 oz·in[Three-Phase 200-240] 9600 oz·in[Single-Phase 200-240] 36.3 N·m[Three-Phase 200-240] 68 N·m
Rotor Inertia - 5.2 oz-in²0.948x10-4 kg·m²
Gear Inertia - - - 0.896 oz-in²0.163x10-4 kg·m² - 0.896 oz-in²0.163x10-4 kg·m² - 1.024 oz-in²0.188x10-4 kg·m²
Permissible Load Inertia - 260 oz-in²47.4x10-4 kg·m² - 260 oz-in²47.4x10-4 kg·m² - 6560 oz-in²0.119 kg·m² - 6560 oz-in²0.119 kg·m² - 25904 oz-in²0.474 kg·m²
Resolution (P/R) - 100 to 10000 (Factory setting 1000) - 100 to 10000 (Factory setting 1000) - 500 to 50000 (Factory setting 5000) - 500 to 50000 (Factory setting 5000) - 1000 to 100000 (Factory setting 10000)
Gear/Shaft Type - Round Shaft (No Gear) - Round Shaft (No Gear) - Planetary Gear (PS) - Planetary Gear (PS) - Planetary Gear (PS)
Gear Ratio (X:1) - - - 5 :1 - 5 :1 - 10 :1
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Permissible Overhung Load - 0 in. from Shaft End = 84 lb0.2 in. from Shaft End = 88 lb0.39 in. from Shaft End = 91 lb0.59 in. from Shaft End = 95 lb0.79 in. from Shaft End = 100 lb0 mm from Shaft End = 376 N5 mm from Shaft End = 392 N10 mm from Shaft End = 408 N15 mm from Shaft End = 426 N20 mm from Shaft End = 446 N - 0 in. from Shaft End = 84 lb0.2 in. from Shaft End = 88 lb0.39 in. from Shaft End = 91 lb0.59 in. from Shaft End = 95 lb0.79 in. from Shaft End = 100 lb0 mm from Shaft End = 376 N5 mm from Shaft End = 392 N10 mm from Shaft End = 408 N15 mm from Shaft End = 426 N20 mm from Shaft End = 446 N - 0 in. from Shaft End = 85 lb0.2 in. from Shaft End = 94 lb0.39 in. from Shaft End = 105 lb0.59 in. from Shaft End = 121 lb0.79 in. from Shaft End = 141 lb0 mm from Shaft End = 380 N5 mm from Shaft End = 420 N10 mm from Shaft End = 470 N15 mm from Shaft End = 540 N20 mm from Shaft End = 630 N - 0 in. from Shaft End = 85 lb0.2 in. from Shaft End = 94 lb0.39 in. from Shaft End = 105 lb0.59 in. from Shaft End = 121 lb0.79 in. from Shaft End = 141 lb0 mm from Shaft End = 380 N5 mm from Shaft End = 420 N10 mm from Shaft End = 470 N15 mm from Shaft End = 540 N20 mm from Shaft End = 630 N - 0 in. from Shaft End = 218 lb0.2 in. from Shaft End = 234 lb0.39 in. from Shaft End = 254 lb0.59 in. from Shaft End = 277 lb0.79 in. from Shaft End = 303 lb0 mm from Shaft End = 970 N5 mm from Shaft End = 1040 N10 mm from Shaft End = 1130 N15 mm from Shaft End = 1230 N20 mm from Shaft End = 1350 N
Permissible Thrust Load - 33 lb147 N - 33 lb147 N - 135 lb600 N - 135 lb600 N - 270 lb1200 N

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved