The CMK Series is a motor and driver package consisting of a stepper motor and one of the smallest, lightest 24 VDC input microstepping drivers in the industry, allowing for a reduction in size and vibration in your equipment. There are 5 preset step angles with a maximum microstep resolution of 16 divisions. Operating current is set by a digital switch that is easy to use.
  • Compact driver
  • Standard performance
  • Encoder options
  • Geared option
  • Resolution - 1.8º ~ 0.1125º [5 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant
Unit of Measure
Items
Stepper Motor

Microstep Stepper Motor System (24 VDC)
Web Price Request Quote

Stepper Motor

Microstep Stepper Motor System (24 VDC)
Web Price Request Quote

Stepper Motor

Microstep Stepper Motor System (24 VDC)
Web Price Request Quote

Stepper Motor

Microstep Stepper Motor System (24 VDC)
Web Price Request Quote

Stepper Motor

Microstep Stepper Motor System (24 VDC)
Web Price Request Quote
Frame Size - 1.1 in28 mm
Motor Length - 2.28 in.58 mm
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque
- 42 oz-in0.3 N·m - 56 oz-in0.4 N·m - 56 oz-in0.4 N·m - 42 oz-in0.3 N·m - 42 oz-in0.3 N·m
Type - Geared
Shaft/Gear Type - Spur Gear (Offset Shaft)
Gear Ratio (X:1) - 10 :1 - 18 :1 - 36 :1 - 7.2 :1 - 9 :1
Encoder - Not Equipped
Encoder Output -
Power Supply - 24 VDC
Current
- 1.5 A
Shaft - Single
Basic Step Angle - 0.18º - 0.1º - 0.05º - 0.25º - 0.2º
Permissible Speed Range (r/min) - 0 ~ 200 - 0 ~ 120 - 0 ~ 60 - 0 ~ 300 - 0 ~ 250
Rotor Inertia - 0.049 oz-in²9x10-7 kg·m²
Radial Load - 0 in. from Shaft End = 3.3 lb0.2 in. from Shaft End = 3.8 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 5.1 lb0 mm from Shaft End = 15 N5 mm from Shaft End = 17 N10 mm from Shaft End = 20 N15 mm from Shaft End = 23 N
Axial Load - 2.2 lb10 N

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved