The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Sensor (no battery)
  • Pulse Input Type
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • STO function (ETO)
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
Unit of Measure
Items
Stepper Motor

AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package
Web Price Request Quote

Stepper Motor

AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package
Web Price Request Quote

Stepper Motor

AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package
Web Price Request Quote

Stepper Motor

AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package
Web Price Request Quote

Stepper Motor

AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package
Web Price Request Quote
Frame Size - 1.65 in42 mm
Motor Length - 2.76 in.70 mm - 3.98 in.101 mm - 3.98 in.101 mm - 3.98 in.101 mm - 3.98 in.101 mm
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque
- 42 oz-in0.30 N·m - 42 oz-in0.30 N·m - 92 oz-in0.65 N·m - 170 oz-in1.20 N·m - 240 oz-in1.70 N·m
Type - Absolute Sensor Type
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Taper Hobbed Gear - Taper Hobbed Gear - Taper Hobbed Gear
Gear Ratio (X:1) - - - 3.6 :1 - 7.2 :1 - 10 :1
Backlash - - - 2 arc min (0.034º) - 10 arc min (0.17º) - 10 arc min (0.17º)
Shaft - Single
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Not Equipped - Not Equipped
Power Supply - Single-Phase 100-120 VAC
Current - 2.7 A
Permissible Speed Range (r/min) - - - 0 ~ 833 - 0 ~ 416 - 0 ~ 300
Rotor Inertia - 0.30 oz-in²55x10-7 kg·m² - 0.39 oz-in²71x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m²
Lost Motion -
Control Power Supply - 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.33 A
24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable.
- 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.25 A
Safety Standards
- UL CE
Radial Load - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N
Axial Load - 3.3 lb15 N
Permissible Moment Load -

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved