The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
  • 40 W (1/19 HP)
  • 3.54 in. (90 mm) Frame Size
    • 3.15 in. (80 mm) Frame Size [2-Pole, High Speed]
  • Rated Torque
    • Round Shaft = 44 oz-in (315 mN·m)
    • Parallel Shaft Gear = 6.8 ~ 88 lb-in (0.77 ~ 10 N·m)
    • Right-Angle Gear = 3.4 ~ 88 lb-in (0.39 ~ 10 N·m)
  • Lead Wire, Conduit Box or Terminal Box Types
Unit of Measure
Items
ik-rk-round-shaft.jpg

40 W (1/19 HP) World K Series Induction Round Shaft Motor (Lead Wire)
Web Price $135.00

ik-rk-terminal-round.jpg

40 W (1/19 HP) World K Series Induction Round Shaft Motor (Terminal Box)
Web Price $176.00

ik_m_round_shaft.jpg

40 W (1/19 HP) World K Series Electromagnetic Brake - Induction Round Shaft Motor (Lead Wire)
Web Price $337.00

ik-gn-rohs-img

40 W (1/19 HP) World K Series Induction Parallel Shaft Gearhead Motor (3:1 Gear Ratio) (Lead Wire)
Web Price $235.00

ik-gn-rohs-img

40 W (1/19 HP) World K Series Induction Parallel Shaft Gearhead Motor (3.6:1 Gear Ratio) (Lead Wire)
Web Price $235.00
Frame Size - 3.54 in90 mm
Output Power - 40 W (1/19 HP)
Voltage (VAC) - Three-Phase 200/220/230 VAC
Frequency (Hz) - 60 50
Current - 0.30 A [200/220 VAC, 60 Hz] 0.31 A [230 VAC, 60 Hz] 0.32 A [200 VAC, 50 Hz]
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - - 3 :1 - 3.6 :1
Output Shaft - Metric - Metric - Metric - Imperial - Imperial
Output Shaft Diameter - 10 mm - 10 mm - 10 mm - 1/2 in. - 1/2 in.
Type - Lead Wire - Terminal Box - Lead Wire - Lead Wire - Lead Wire
Electromagnetic Brake - Not Equipped - Not Equipped - Equipped - Not Equipped - Not Equipped
Rated Torque - 2.25 lb-in [60 Hz]  2.63 lb-in [50 Hz]  0.26 N·m [60 Hz]  0.3 N·m [50 Hz]   - 2.25 lb-in [60 Hz]  2.63 lb-in [50 Hz]  0.26 N·m [60 Hz]  0.3 N·m [50 Hz]   - 2.25 lb-in [60 Hz]  2.625 lb-in [50 Hz]  0.26 N·m [60 Hz]  0.3 N·m [50 Hz]   - 5.5 lb-in [60 Hz]  6.4 lb-in [50 Hz]  0.63 N·m [60 Hz]  0.73 N·m [50 Hz]   - 6.7 lb-in [60 Hz]  7.6 lb-in [50 Hz]  0.76 N·m [60 Hz]  0.87 N·m [50 Hz]  
Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] - 500 [200 VAC, 50 Hz] 600 [60 Hz] - 416 [200 VAC, 50 Hz] 500 [60 Hz]
Permissible Load Inertia - - - - 36.90 oz-in²6.75 x 10-4 kg·m² - 53.14 oz-in²9.72 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 31 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 140 N20 mm from Shaft End = 200 N - 0.39 in. from Shaft End = 31 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 140 N20 mm from Shaft End = 200 N - 0.39 in. from Shaft End = 31 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 140 N20 mm from Shaft End = 200 N - 0.39 in. from Shaft End = 56 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 250 N20 mm from Shaft End = 350 N - 0.39 in. from Shaft End = 56 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 250 N20 mm from Shaft End = 350 N
Permissible Thrust Load - - - - 22 lb100 N - 22 lb100 N
Permissible Thrust Load - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved