The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
  • 60 W (1/12 HP)
  • 3.54 in. (90 mm) Frame Size
    • 3.15 in. (80 mm) Frame Size [2-Pole, High Speed]
  • Rated Torque
    • Round Shaft = 69 oz-in (490 mN·m)
    • Parallel Shaft Gear = 10.6 ~ 177 lb-in (1.2 ~ 20 N·m)
    • Right-Angle Gear = 5.3 ~ 177 lb-in (0.61 ~ 20 N·m)
  • Lead Wire, Conduit Box or Terminal Box Types
Unit of Measure
Items
5ik-rk-round-shaft.jpg

60 W (1/12 HP) World K Series Induction Round Shaft Motor (Lead Wire)
Web Price $161.00

5ik-rk-terminal-round.jpg

60 W (1/12 HP) World K Series Induction Round Shaft Motor (Terminal Box)
Web Price $201.00

5ik_m_round_shaft.jpg

60 W (1/12 HP) World K Series Electromagnetic Brake - Induction Round Shaft Motor (Lead Wire)
Web Price $376.00

ik-rk-round-shaft.jpg

60 W (1/12 HP) World K Series Induction Round Shaft Motor (Lead Wire)
Web Price $141.00

5ik-ge-rohs-img

60 W (1/12 HP) World K Series Induction Parallel Shaft Gearhead Motor (3:1 Gear Ratio) (Lead Wire)
Web Price $327.00
Frame Size - 3.54 in90 mm
Output Power - 60 W (1/12 HP)
Voltage (VAC) - Three-Phase 200/220/230 VAC
Frequency (Hz) - 60 50
Current - 0.43 A [200 VAC, 60 Hz] 0.45 A [220 VAC, 60 Hz] 0.46 A [230 VAC, 60 Hz] 0.50 A [200 VAC, 50 Hz] - 0.43 A [200 VAC, 60 Hz] 0.45 A [220 VAC, 60 Hz] 0.46 A [230 VAC, 60 Hz] 0.50 A [200 VAC, 50 Hz] - 0.43 A [200 VAC, 60 Hz] 0.45 A [220 VAC, 60 Hz] 0.46 A [230 VAC, 60 Hz] 0.50 A [200 VAC, 50 Hz] - 0.40 A [200 VAC, 60 Hz] 0.42 A [220 VAC, 60 Hz] 0.44 A [230 VAC, 60 Hz] 0.47 A [200 VAC, 50 Hz] - 0.43 A [200 VAC, 60 Hz] 0.45 A [220 VAC, 60 Hz] 0.46 A [230 VAC, 60 Hz] 0.50 A [200 VAC, 50 Hz]
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - - - 3 :1
Output Shaft - Metric - Metric - Metric - Metric - Imperial
Output Shaft Diameter - 12 mm - 12 mm - 12 mm - 10 mm - 5/8 in.
Type - Lead Wire - Terminal Box - Lead Wire - Lead Wire - Lead Wire
Electromagnetic Brake - Not Equipped - Not Equipped - Equipped - Not Equipped - Not Equipped
Rated Torque - 3.31 lb-in [60 Hz]  3.94 lb-in [50 Hz]  0.38 N·m [60 Hz]  0.45 N·m [50 Hz]   - 3.31 lb-in [60 Hz]  3.94 lb-in [50 Hz]  0.38 N·m [60 Hz]  0.45 N·m [50 Hz]   - 3.3125 lb-in [60 Hz]  3.9375 lb-in [50 Hz]  0.405 N·m [60 Hz]  0.49 N·m [50 Hz]   - 1.63 lb-in [60 Hz]  1.94 lb-in [50 Hz]  0.185 N·m [60 Hz]  0.22 N·m [50 Hz]   - 8.1 lb-in [60 Hz]  9.7 lb-in [50 Hz]  0.92 N·m [60 Hz]  1.1 N·m [50 Hz]  
Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] - 2650 [200 VAC, 50 Hz] 3200 [60 Hz] - 500 [200 VAC, 50 Hz] 600 [60 Hz]
Permissible Load Inertia - - - - - 54 oz-in²9.9 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 54 lb0.79 in. from Shaft End = 60 lb10 mm from Shaft End = 240 N20 mm from Shaft End = 270 N - 0.39 in. from Shaft End = 54 lb0.79 in. from Shaft End = 60 lb10 mm from Shaft End = 240 N20 mm from Shaft End = 270 N - 0.39 in. from Shaft End = 54 lb0.79 in. from Shaft End = 60 lb10 mm from Shaft End = 240 N20 mm from Shaft End = 270 N - 0.39 in. from Shaft End = 54 lb0.79 in. from Shaft End = 60 lb10 mm from Shaft End = 240 N20 mm from Shaft End = 270 N - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N
Permissible Thrust Load - - - - - 33 lb150 N
Permissible Thrust Load - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved