Available to Ship1 | - {Contact your local sales office for more information.} |
Outer Diameter |
- 2.17 in55 mm |
Length |
- 2.99 in76 mm |
Normal Torque |
- 530 lb-in60 N·m |
Shaft Hole Diameter d1 |
- 0.71 in18 mm |
Shaft Hole Diameter d2 |
- 0.79 in20 mm |
Inertia |
- 8.80 oz-in21.6x10-4 kg·m² |
Permissible End Play |
- 0.06 in1.40 mm |
RoHS Compliant |
- Yes |
|