Lead Time1 | - Contact you local saless office for more information |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 2.36 in.60 mm |
Output Power |
- 30 W (1/25 HP) |
Power Input |
- AC |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 10 :1 |
Output Shaft Diameter |
- 10 mm |
Rated Torque |
- 7.9 lb-in0.9 N·m |
Electromagnetic Brake |
- Not Equipped |
Permissible Load Inertia |
- 270 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 34 oz-in²50 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 6.2 x 10-4 kg·m² |
Permissible Radial Load |
-
0.39 in. from Shaft End = 33 0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 20 mm from Shaft End = 200 N |
Permissible Axial Load |
- 9 lb40 N |
Components |
- BXM230-GFS [Motor] GFS2G10 [Gearhead] |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directives EMC Directives |
Insulation Resistance (Motor) |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity (except for encoder). |
Dielectric Strength (Motor) |
- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity (except for encoder). |
Temperature Rise (Motor) |
- Temperature rise of the windings is 50ºC (90ºF) max. and that of the case surface is 40ºC (72ºF) max, measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing |
Ambient Humidity |
- 85% max. (non-condensing) |
Altitude |
- Max of 10000 ft. (3000 m) above sea level |
Operating Atmosphere |
- No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum, or other special environments. |
Thermal Class |
- UL/CSA Standards: 105 (A), EN Standards: 120 (E) |
Degree of Protection |
-
IP54 (excluding connectors) [Motor] IP20 [Driver] |
|
|
|