Product Line |
- GTR Series |
Motor Type |
- Induction |
Mount |
- Flange Mount |
Output Power |
- 3 HP |
Voltage (VAC) |
- Three-Phase 208/230/460 VAC |
Frequency (Hz) |
- 60 |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 20 :1 |
Output Shaft Diameter |
- 1-5/8 in. |
Type |
- Terminal Box |
Rated Torque |
- 1959 lb-in 221.3 N·m |
Rated Speed (rpm) |
- 85 |
Safety Standards |
- UL CSA CE |
Insulation Class |
- Class A |
Degree of Protection |
- IP65 |
Full Load [nmotor] |
-
1710 RPM (208V) 1720 RPM (230V) 1720 RPM (460V) |
Full Load Current [Imotor] |
-
8.0 A (208V) 8.0 A (230V) 4.0 A (460V) |
Starting Current [Istart] |
-
42.50 A (208V) 47.50 A (230V) 23.75 A (460V) |
Torque [Tmotor] |
-
111.9 lb-in (208 V) 110.7 lb-in (230 V) 110.7 lb-in (460 V) 12.64 N·m (208 V) 12.51 N·m (230 V) 12.51 N·m (460 V) |
Start Torque [Tstart] |
-
257.7 lb-in (208 V) 315.0 lb-in (230 V) 315.0 lb-in (460 V) 29.12 N·m (208 V) 35.59 N·m (230 V) 35.59 N·m (460 V) |