Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Shaft
|
-
Single
|
Type
|
-
High-Resolution
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Lead Wires
|
-
5
|
Current per Phase
|
-
1.4 A/phase
|
Step Angle
|
-
0.36 °
|
RoHS Compliant
|
-
Yes
|
Insulation Resistance
|
-
100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and the motor casing.
|
Dielectric Strength
|
-
Sufficient to withstand 1.5 kV, 50 Hz or 60 Hz applied for one minute between the windings and casing, under normal temperature and humidity.
|
Temperature Rise
|
-
Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at rated current, at standstill, five phases energized).
|
Insulation Class
|
-
Class B [266ºF (130ºC)]
|
Ambient Temperature Range
|
-
14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing)
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Shaft Runout
|
-
0.002 in. (0.05 mm) T.I.R. at top of output shaft
|
Concentricity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Perpendicularity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Radial Play
|
-
0.001 in. (0.025 mm) max. of 1.12 lb. (5 N)
|
Axial Play
|
-
0.003 in. (0.075 mm) max. of 2.2 lb. (10 N)
|
Basic Step Angle
|
-
0.36º
|
Speed-Torque Characteristics
|
-
![](/ImgSmall/pk566pmap-stc.jpg) Speed-Torque Characteristics
|
Gear Type
|
-
No Gearhead
|
Motor Connection Type
|
-
Connector
|
Connection Type
|
-
New Pentagon (Bipolar)
|
Encoder Type
|
-
Incremental
|
Output
|
-
3-Channel A, B, Index
|
Input Current (mA)
|
-
55 (Typ.)
|
Input Voltage (V)
|
-
5
|
Output Type
|
-
TTL
|
Output Voltage (Low)
|
-
0.5 VDC, 8 mA
|
Output Voltage (High)
|
-
2.0 VDC, -8 mA
|
Response Frequency (kHz)
|
-
300 (Max.)
|
Dimensions
|
-
![](/Asset/dm-pk56_pma-r_.jpg)
|
Performance
|
-
![](/Asset/pk566pmap-stc.jpg)
|
Connection
|
-
![](/Asset/pk5-new-pentagon-connection.jpg)
|
System
|
-
![](/Asset/pk5-system-config.jpg)
|