αSTEP

Pulse driver with RS-485 communications for monitoring such motor actions as position, torque output, speed, alarms and temperature. Wire the driver up for conventional Pulse and Direction control. Use the RS-485 connection for monitoring back to your host PLC.

The AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.


Drivers

Drivers

Drivers

Drivers

Drivers (*required)

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- Closed Loop, Absolute, Pulse Input with RS-485 Communications

Driver

- Box Type

Power Supply

- Single-Phase 100-120 VAC

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA CE