Driver (*required)
Text Description |
-
AZX Series servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range. This driver is EtherNet/IP-compatible. The host control device and driver can be connected with one EtherNet/IP communication cable, reducing wiring.
|
Lead Time1 | - {Contact your local sales office for more information.} |
Driver Type |
- EtherNet/IP Compatible |
Power Supply |
- Single-Phase/Three-Phase 200-240 VAC |
Control Power Supply |
- 24 VDC ±5%, 0.27 A (see manual for Electromagnetic Brake) |
Interface - Control Input |
- 6 points, Photocoupler |
Interface - Pulse Output |
- 2 points, Line driver |
Interface - Control Output |
- 6 points, Photocoupler/Open collector |
Interface - Power Shut Down Signal Input |
- 2 points, Photocoupler |
Interface - Power Shut Down Monitor Output |
- 1 point, Photocoupler/Open collector |
Interface - Field Network |
- EtherNet/IP |
Degree of Protection |
- IP10 |
Insulation Resistance (Driver) |
-
When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher. Between the PE terminal and main power supply terminal Between the encoder connector and main power supply terminal Between the I/O signal terminal and main power supply terminal. |
Dielectric Strength (Driver) |
-
Sufficient to withstand the following for 1 minute Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ Between the encoder connector and the mian power supply terminal 1.8 kVAC 50/60 Hz Between the I/O signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz |
Ambient Temperature Range |
- 0ºC ~ +55ºC (+32ºF ~ +131ºF) (nonfreezing) for AZXM940 |
Ambient Humidity |
- 85% max. (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust. The product should not be exposed to water,oil or other liquids. |
Communication Protocol |
- EtherNet/IP Comminucation (Conforms with CT18) |
Vendor ID |
- 187: Oriental Motor Company |
Device Type |
- 43: Generic Device |
Transmission Rate |
- 10/100 Mbps (Autonegotiation) |
Communication Method |
- Full duplex/Half duplex (Autonegotiation) |
Cable Specifications |
-
Shielded twisted-pair (STP cable) Stroke/Cross, Category 5e or higher |
Number of Occupied Bytes - Output (Scanner > Driver) |
- 40 bytes |
Number of Occupied Bytes - Input (Driver > Scanner) |
- 56 bytes |
Implicit Communication - Number of Connections |
- 2 |
Implicit Communication - Connection Type |
- Exclusive Owner, Input Only |
Implicit Communication - Communication Cycle (RPI) |
- 1 to 3200 ms |
Implicit Communication - Connection Type (Scanner > Driver) |
- Point-to-Point |
Implicit Communication - Connection Type (Driver > Scanner) |
- Point-to-Point, Multicast |
Implicit Communication - Data Trigger |
- Cyclic |
IP Address Setting Method |
- IP address setting switch, Parameter, DHCP |
Network Topologies |
- Star, Linear, Ring (Device Level Ring) |
|
|