The brushless DC motor controls speed in a closed-loop system. Based on the signal detected by the Hall Effect IC (sensor) mounted to the motor, the transistor in the drive circuit turns on and off, and the motor rotates./Asset/brushless-dc-motors-top-200px.jpg
The MRC01 robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: "Initial Setup", "Operating Programming" and "Operational Checking". Use the αSTEP AZ Series family of products to support your in-house design for improved performance and ease of use.
Easily introduce custom built robots to existing systems
Direct control via EtherNet/IP™
Easy setup even for beginners (no ladder logic)
Experience the "MRC Studio" programming software (trial version) before purchase
Use with AZ Series drivers: built-in controller type (AC/DC) or mini driver RS-485 communication type (24/48 VDC)
EtherNet/IP™ is a trademark of ODVA./Asset/mrc01-img.jpg
Accessories and peripherals for stepper motors, ac motors, servo motors, bldc motors, gear motors, brushless dc motors such as motor couplings and related products.