ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
EACM4D05ARAK Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price Request Quote
|
EACM4D10ARAK Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price Request Quote
|
EACM4D15ARAK Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price Request Quote
|
EACM4D20ARAK Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price Request Quote
|
EACM4D25ARAK Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price Request Quote
|
|||||
Actuator Frame Size | - 1.65 in. (W) x 1.65 in. (H) | |||||||||
Power Input | - DC | |||||||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Motor Location | - Straight Type | |||||||||
Dynamic Permissible Moment | - | |||||||||
Static Permissible Moment | - | |||||||||
Lead | - 0.47 in. | |||||||||
Stroke | - 1.97 in. | - 3.94 in. | - 5.91 in. | - 7.87 in. | - 9.84 in. | |||||
Max. Speed | - 23.62 in/s | |||||||||
Thrust | - ~15.74 lb | |||||||||
Push Force | - 22.48 lb | |||||||||
Max. Horizontal Transportable Mass | - ~33.07 lb | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Resolution | - 100 ~ 10000 P/R | |||||||||
Repetitive Positioning Accuracy | - ±0.0008 in. | |||||||||
RoHS Compliant | - Yes | |||||||||
|