ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The MBD Series fan kit consists of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as mounting brackets and finger guards or filter. Bolts and nuts to secure mounting brackets are also supplied.
Items |
![]() T-MBD8-48S-GA Fan Kit Web Price Request Quote
|
![]() T-MBD8-24S-GA Fan Kit Web Price Request Quote
|
![]() T-MBD10-48S-GA Fan Kit Web Price Request Quote
|
![]() T-MBD10-24S-GA Fan Kit Web Price Request Quote
|
![]() T-MBD8-48S-FA Fan Kit Web Price Request Quote
|
|||||
Impeller Diameter* | - 3.15 in. | - 3.15 in. | - 3.94 in. | - 3.94 in. | - 3.15 in. | |||||
Power Supply* | - 48 VDC | - 24 VDC | - 48 VDC | - 24 VDC | - 48 VDC | |||||
Current (A) | - 0.50 | - 0.70 | - 0.70 | - 1 | - 0.50 | |||||
Function | - Pulse Sensor | |||||||||
Speed (r/min)* | - 2600 | - 2600 | - 2400 | - 2400 | - 2600 | |||||
Max. Air Flow* | - 51.2 CFM | - 51.2 CFM | - 68.8 CFM | - 68.8 CFM | - 51.2 CFM | |||||
Max. Static Pressure* | - 0.786 inH2O | - 0.786 inH2O | - 1.18 inH2O | - 1.18 inH2O | - 0.786 inH2O | |||||
Noise Level* | - 51 dB (A) | - 51 dB (A) | - 56 dB (A) | - 56 dB (A) | - 51 dB (A) | |||||
List Price |
-
$111.00 |
-
$107.00 |
-
$121.00 |
-
$117.00 |
-
$119.00 |
|||||
|