ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() 0RK1GN-AUL / 0GN3KA Reversible Motor Web Price Request Quote
|
![]() 0RK1GN-AUL / 0GN3.6KA Reversible Motor Web Price Request Quote
|
![]() 0RK1GN-AUL / 0GN5KA Reversible Motor Web Price Request Quote
|
![]() 0RK1GN-AUL / 0GN6KA Reversible Motor Web Price Request Quote
|
![]() 0RK1GN-AUL / 0GN7.5KA Reversible Motor Web Price Request Quote
|
|||||
Motor Frame Size | - 1.65 in. sq. | |||||||||
Output Power | - 1 W (1/750 HP) | |||||||||
Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Type | - Lead Wire | |||||||||
Rated Torque (lb-in) | - 0.168 | - 0.2 | - 0.28 | - 0.34 | - 0.43 | |||||
Rated Speed (rpm) | - 600 | - 500 | - 360 | - 300 | - 240 | |||||
Permissible Load Inertia | - 0.792 oz-in2 | - 1.14048 oz-in2 | - 2.20 oz-in2 | - 3.168 oz-in2 | - 4.95 oz-in2 | |||||
RoHS Compliant | - No | |||||||||
Safety Standards | - UL CSA EN CE | |||||||||
|