Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Compact, space saving, brushless motor with speed control unit provides easy wiring and operation.
  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/75 HP (10 W) to 1/8 HP (90 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.56 ~ 11 r/min to 100 ~ 2000 r/min
AXU_top.jpg
Unit of Measure
Items AXU_A-top.jpg
AXU210A-A
Brushless Speed Control System
Web Price Request Quote
AXU_A-top.jpg
AXU210C-A
Brushless Speed Control System
Web Price Request Quote
AXU_A-top.jpg
AXU210S-A
Brushless Speed Control System
Web Price Request Quote
AXU_A-top.jpg
AXU425A-A
Brushless Speed Control System
Web Price Request Quote
AXU_A-top.jpg
AXU425C-A
Brushless Speed Control System
Web Price Request Quote
Motor Frame Size - 2.36 in. sq. - 2.36 in. sq. - 2.36 in. sq. - 3.15 in. sq. - 3.15 in. sq.
Output Power - 10 W (1/75 HP) - 10 W (1/75 HP) - 10 W (1/75 HP) - 25 W (1/30 HP) - 25 W (1/30 HP)
Power Supply - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC - Three-Phase 200-230 VAC - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC
Gear Ratio (X:1) -
Variable Speed Range (r/min) - 100 ~ 2000
Rated Torque (lb-in) - 0.40 - 0.40 - 0.40 - 1.1 - 1.1
Permissible Load Inertia - 2.70 oz-in2 - 2.70 oz-in2 - 2.70 oz-in2 - 9.80 oz-in2 - 9.80 oz-in2
RoHS Compliant - No
Safety Standards - UL CSA EN CE
Speed Control Method (Select one of the following) - Panel mounted potentiometer
Number of Speed Settings - 1
Instantaneous Stop - Yes
Multi-Axes Control - No
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m) - 10.50
List Price -