Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
GTR Series
Unit of Measure
Items BG3KM22.jpg
G3K22N005-BML1S
Brother Gearmotor G3 High Torque AC Gear Motor
Web Price Request Quote
BG3KM22.jpg
G3K22N010-BML1S
Brother Gearmotor G3 High Torque AC Gear Motor
Web Price Request Quote
BG3KM22.jpg
G3K22N015-BML1S
Brother Gearmotor G3 High Torque AC Gear Motor
Web Price Request Quote
BG3KM22.jpg
G3K22N020-BML1S
Brother Gearmotor G3 High Torque AC Gear Motor
Web Price Request Quote
BG3KM22.jpg
G3K22N025-BML1S
Brother Gearmotor G3 High Torque AC Gear Motor
Web Price Request Quote
Frame Size - 5.51 in
Output Power - 1/2 HP
Voltage (VAC) - Single-Phase 115 VAC
Frequency (Hz) - 60
Current -
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 25 :1
Mount - Flange Mount
Shaft Arrangement -
Output Shaft Diameter - 7/8 in.
Electromagnetic Brake - Not Equipped
Rated Torque - 89 lb-in   - 178 lb-in   - 268 lb-in   - 357 lb-in   - 446 lb-in  
Rated Speed (rpm) - 340 - 170 - 113 - 85 - 68
Brake Type -
Static Friction Torque -
Permissible Load Inertia -
Permissible Load Inertia -
Permissible Overhung Load -
Permissible Thrust Load -
RoHS Compliant - Yes
Safety Standards - UL CSA CE
Degree of Protection - IP40