ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() FBL575AW-5 Brushless DC Motor Speed Control System |
![]() FBL575AW-10 Brushless DC Motor Speed Control System |
![]() FBL575AW-15 Brushless DC Motor Speed Control System |
![]() FBL575AW-20 Brushless DC Motor Speed Control System |
![]() FBL575AW-30 Brushless DC Motor Speed Control System |
|||||
Motor Frame Size | - 3.54 in. sq. | |||||||||
Output Power | - 75 W (1/10 HP) | |||||||||
Power Supply | - Single-Phase 100-115 VAC | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Rated Torque (lb-in) | - 9.70 | - 20 | - 30 | - 39 | - 57 | |||||
Variable Speed Range (r/min) | - 60 ~ 600 | - 30 ~ 300 | - 20 ~ 200 | - 15 ~ 150 | - 10 ~ 100 | |||||
Permissible Load Inertia | - 137 oz-in2 | - 550 oz-in2 | - 1230 oz-in2 | - 2200 oz-in2 | - 4900 oz-in2 | |||||
Speed Control Method (Select one of the following) | - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
Number of Speed Settings | - 2 | |||||||||
Multi-Speed Setting Method |
-
2 speed settings One speed is set by the internal potentiometer, while another speed is set by an external potentiometer (optional PAVR-20KZ) or by external DC voltage (0~5 VDC). |
|||||||||
Instantaneous Stop | - Yes | |||||||||
Multi-Axes Control | - Yes | |||||||||
Alarm Output | - Yes | |||||||||
Position Control Mode | - No | |||||||||
Torque Limit Control | - No | |||||||||
Vertical Drive (Gravitational Operation) | - No | |||||||||
Max. Extension Length (m) | - 10 | |||||||||
RoHS Compliant | - Yes | |||||||||
Safety Standards | - UL CSA EN CE | |||||||||
List Price | - | |||||||||
|