ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The MRE Series long-life fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series fans include all components for easy installation.
| Items |
MRE18-BBHG Long Life Axial Flow Fan |
MRE18-BAHG Long Life Axial Flow Fan |
MRE18-BMHG Long Life Axial Flow Fan |
MRE18-BHG Long Life Axial Flow Fan |
MRE18-DBHG Long Life Axial Flow Fan |
|||||
| Frame Size | - 7.09 in | |||||||||
| Thickness | - 3.54 in. | |||||||||
| Power Supply | - Single-Phase 100/110/115 VAC | - Single-Phase 100/110/115 VAC | - Single-Phase 100/110/115 VAC | - Single-Phase 100/110/115 VAC | - Single-Phase 200/230 VAC | |||||
| Frequency | - 50 Hz60 Hz | |||||||||
| Current | - 0.57 A [100 VAC, 50 Hz] 0.72 A [115 VAC, 60 Hz] 0.73 A [110 VAC, 60 Hz] 0.75 A [100 VAC, 60 Hz] | - 0.57 A [100 VAC, 50 Hz] 0.72 A [115 VAC, 60 Hz] 0.73 A [110 VAC, 60 Hz] 0.75 A [100 VAC, 60 Hz] | - 0.57 A [100 VAC, 50 Hz] 0.72 A [115 VAC, 60 Hz] 0.73 A [110 VAC, 60 Hz] 0.75 A [100 VAC, 60 Hz] | - 0.57 A [100 VAC, 50 Hz] 0.72 A [115 VAC, 60 Hz] 0.73 A [110 VAC, 60 Hz] 0.75 A [100 VAC, 60 Hz] | - 0.27 A [200 VAC, 50 Hz] 0.34 A [230 VAC, 60 Hz] 0.36 A [200 VAC, 60 Hz] | |||||
| Function | - Low Speed Alarm - Contact: ON | - Low Speed Alarm - Contact: OFF | - Low Speed Alarm - Electronic | - None | - Low Speed Alarm - Contact: ON | |||||
| Connection Type | - Terminal Box | |||||||||
| Speed (r/min) |
-
2850 [100 VAC, 50 Hz] 3300 [100 VAC, 60 Hz] 3350 [110/115 VAC, 60 Hz] |
-
2850 [100 VAC, 50 Hz] 3300 [100 VAC, 60 Hz] 3350 [110/115 VAC, 60 Hz] |
-
2850 [100 VAC, 50 Hz] 3300 [100 VAC, 60 Hz] 3350 [110/115 VAC, 60 Hz] |
-
2850 [100 VAC, 50 Hz] 3300 [100 VAC, 60 Hz] 3350 [110/115 VAC, 60 Hz] |
-
2850 [200 VAC, 50 Hz] 3300 [200 VAC, 60 Hz] 3350 [230 VAC, 60 Hz] |
|||||
| Max. Air Flow |
-
388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] |
-
388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] |
-
388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] |
-
388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] |
-
388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] |
|||||
| Max. Static Pressure |
-
0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] |
-
0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] |
-
0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] |
-
0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] |
-
0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] |
|||||
| Noise Level |
-
56 dB (A) [100 VAC, 50 Hz] 60 dB (A) [100 VAC, 60 Hz] 61 dB (A) [110/115 VAC, 60 Hz] |
|||||||||
| Safety Standards | - UL CSA EN CE | |||||||||
|
|
||||||||||