Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The AS Series with built in controller utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the AS series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. The AS Series with built in controller features as integrated controller which ensures a simple, efficient solution, utilizing RS-232 communication, allowing for up to 36 units to be daisy chained.
  • RS-232 Communications
  • Up to 36 units daisy chained
  • No Hunting or Gain Tuning
  • Closed Loop
  • Low vibration
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º ~ 0.036º (Microstep)
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
Learn More
AS_top
Unit of Measure
Items ASP_round.jpg
AS46MAP
AlphaStep Closed Loop Stepper Motor and Driver with Built-in Controller
ASP_round.jpg
AS46AAP
AlphaStep Closed Loop Stepper Motor and Driver with Built-in Controller
ASP_TH.jpg
AS46MAP-T3.6
AlphaStep Closed Loop Stepper Motor and Driver with Built-in Controller
ASP_TH.jpg
AS46MAP-T7.2
AlphaStep Closed Loop Stepper Motor and Driver with Built-in Controller
ASP_TH.jpg
AS46MAP-T10
AlphaStep Closed Loop Stepper Motor and Driver with Built-in Controller
Frame Size - 1.65 in
Motor Length - 3.74 in. - 2.56 in. - 4.94 in. - 4.94 in. - 4.94 in.
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque - 42 oz-in - 42 oz-in - 48 oz-in - 97.6 oz-in - 140.8 oz-in
Type - Standard
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Taper Hobbed Gear - Taper Hobbed Gear - Taper Hobbed Gear
Gear Ratio (X:1) - - - 3.6 :1 - 7.2 :1 - 10 :1
Backlash - - - 2 arc min (0.034º) - 10 arc min (0.167º) - 10 arc min (0.167º)
Electromagnetic Brake - Equipped - Not Equipped - Equipped - Equipped - Equipped
Static Friction Torque - 1.3125 lb-in - - 1.5 lb-in - 3 lb-in - 4.4 lb-in
Continuous Duty - No
Closed Loop System - Yes
Built-in Controller - Yes
Smooth Drive Function - No
Shaft - Single
Power Supply - Single-Phase 100-115 VAC
Current - 3.3 A
Permissible Speed Range (r/min) - - - 0 ~ 500 - 0 ~ 250 - 0 ~ 180
Rotor Inertia - 0.45 oz-in² - 0.37 oz-in² - 0.45 oz-in² - 0.45 oz-in² - 0.45 oz-in²
Lost Motion -
RoHS Compliant - Yes
Safety Standards - UL CSA (driver only) EN CE
Permissible Overhung Load - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb
Permissible Thrust Load - - - 3.3 lb - 3.3 lb - 3.3 lb
Permissible Thrust Load - The permissible thrust load shall be no greater than the motor mass. - The permissible thrust load shall be no greater than the motor mass. - - -
List Price -