Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
V series top
Unit of Measure
Items V Series Discontinued
VHI590A2-5U
Induction Motor
Web Price Request Quote
vhi560at-img
VHI590A2T-5U
Induction Motor
Web Price Request Quote
V Series Discontinued
VHI590A2-6U
Induction Motor
Web Price Request Quote
vhi560at-img
VHI590A2T-6U
Induction Motor
Web Price Request Quote
V Series Discontinued
VHI590A2-7.5U
Induction Motor
Web Price Request Quote
Frame Size - 3.54 in
Output Power - 90 W (1/8 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 1.55 A [115 VAC] 1.56 A [110 VAC]
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 5 :1 - 6 :1 - 6 :1 - 7.5 :1
Output Shaft Diameter - 18 mm
Type - Lead Wire - Terminal Box - Lead Wire - Terminal Box - Lead Wire
Rated Torque - 23 lb-in   - 23 lb-in   - 28 lb-in   - 28 lb-in   - 34 lb-in  
Rated Speed (rpm) - 360 - 360 - 300 - 300 - 240
Permissible Load Inertia - 150 oz-in² - 150 oz-in² - 216 oz-in² - 216 oz-in² - 337.50 oz-in²
Permissible Overhung Load - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb
Permissible Thrust Load - 33 lb
Permissible Thrust Load -
RoHS Compliant - Yes
Safety Standards - UL CSA CCC EN CE