ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
Items |
CVD5BR-KF CVD 5-Phase Stepper Motor Driver with Fully Closed-Loop Control (Right-Angle Type) (24 VDC) Web Price $625.00
|
CVD5B-KF CVD 5-Phase Stepper Motor Driver with Fully Closed-Loop Control (24 VDC) Web Price $625.00
|
||
Driver Type | - 5-Phase, Fully Closed-Loop Control Type | |||
Driver | - Board Type with Mounting Plate (Right-Angle Type) | - Board Type with Mounting Plate | ||
Power Supply | - 24 VDC | |||
Input Current | - 0.6 ~ 3.0 A | |||
Output Current | - 0.35~2.4 A/phase | |||
Excitation Mode | - Microstep | |||
Lead Wires | - 5 | |||
Type | - | |||
Electrical Characteristics |
-
EIA-485 Compliant Use a twisted pair wire and keep total extension length to 3 m. |
|||
Communication Method | - Half duplex, asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd) | |||
Transmission Rate | - Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps | |||
Protocol | - Modbus RTU Mode | |||
Number of Connectable Units | - Up to 31 drivers can be connected to a single host controller | |||
|