ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Items |
![]() AZM46ACH 1.65 in. (42mm) AZ Series Stepper Motor with Absolute Mechanical Encoder (Connector Type) (AC Input) Web Price $404.00
|
![]() AZM46A0CH 1.65 in. (42mm) AZ Series Stepper Motor with Absolute Mechanical Encoder (Connector Type) (AC Input) Web Price $404.00
|
![]() AZM48ACH 1.65 in. (42mm) AZ Series Stepper Motor with Absolute Mechanical Encoder (Connector Type) (AC Input) Web Price $418.00
|
![]() AZM48A0CH 1.65 in. (42mm) AZ Series Stepper Motor with Absolute Mechanical Encoder (Connector Type) (AC Input) Web Price $418.00
|
![]() AZM48A1CH 1.65 in. (42mm) AZ Series Key Shaft Stepper Motor with Absolute Mechanical Encoder (Connector Type) (AC Input) Web Price $431.00
|
|||||
Frame Size | - 1.65 in | |||||||||
Motor Length | - 2.95 in. | - 2.95 in. | - 3.86 in. | - 3.86 in. | - 3.86 in. | |||||
Driver Voltage Input Power | - AC | |||||||||
Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
Holding Torque | - 42 oz-in | - 42 oz-in | - 109 oz-in | - 109 oz-in | - 109 oz-in | |||||
Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft with Flat (No Gearhead) | - Round Shaft (No Gearhead) | - Key Shaft (No Gearhead) | |||||
Gear Ratio (X:1) | - | |||||||||
Backlash | - | |||||||||
Lost Motion | - | |||||||||
Shaft | - Single | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Permissible Speed Range (r/min) | - | |||||||||
Rotor Inertia | - 0.30 oz-in² | - 0.30 oz-in² | - 0.63 oz-in² | - 0.63 oz-in² | - 0.63 oz-in² | |||||
RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards | - UL CSA CE | |||||||||
Permissible Overhung Load | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 6.7 lb0.2 in. from Shaft End = 7.8 lb0.39 in. from Shaft End = 9.9 lb0.59 in. from Shaft End = 13 lb0.79 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 6.7 lb0.2 in. from Shaft End = 7.8 lb0.39 in. from Shaft End = 9.9 lb0.59 in. from Shaft End = 13 lb0.79 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 6.7 lb0.2 in. from Shaft End = 7.8 lb0.39 in. from Shaft End = 9.9 lb0.59 in. from Shaft End = 13 lb0.79 in. from Shaft End = 19.1 lb | |||||
Permissible Thrust Load | - 3.3 lb | |||||||||
Permissible Thrust Load | - | |||||||||
|