Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

αSTEP

The AZ Series mini Driver works with a variety of αSTEP AZ Series, DC input products. This driver can be controlled by using PROFINET drive profile, be daisy chained to maximize design and space, and improve installation time. The mini Driver is also designed to be close to the motor, making it ideal for Robotic type applications. The elimination of switches and I/O connectors allows for a compact and lightweight design. The mini Driver utilizes the MEXE02 Support Software, which is available for free download.


PROFINET

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- PROFINET Compatible

Power Supply

- 24 / 48 VDC

Interface - Control Input

- DC 20 ~ 32 V
2 inputs, Photocoupler

Interface - Field Network

- PROFINET

Degree of Protection

- IP20

Ambient Temperature Range

- 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. The product should not be exposed to water, oil or other liquids.

Communications

Communication Protocol

- PROFINET IO Ver.2.4

Vendor ID

- 0x33E: ORIENTAL MOTOR

Transmission Rate

- 100 Mbps (Autonegotiation)

Communication Method

- Full Duplex (Autonegotiation)

Cable Specifications

- Shielded Twisted Pair (STP) Cable
Straight-through/Crossover Cable, Category 5e or higher

Communication Connector

- RJ45 X 2 (Shielded)

Conformance Class

- B

RT/IRT

- RT

NetLoad Class

- I

Protocol to be Supported

- DCP, LLDP, SNMP, MRP

Number of Occupied Bytes - Output (Host Controller > Driver)

- 40 bytes

Number of Occupied Bytes - Input (Driver > Host Controller)

- 56 bytes

Network Topologies

- Star, Tree, Line, Ring

Dimensions


 

System


System Configuration

Accessories

Accessories - Mounting Brackets

- MAFP06W-4, 42 mm Mounting Bracket for AZ mini Driver ($60.00)
MAFP06W-6, 60 mm Mounting Bracket for AZ mini Driver ($60.00)
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.