Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

This is a flexible connection cable set used to connect the motor and the driver. Use a flexible extension cable set in applications where the cable is bent and flexed repeatedly. The motor cable from the motor cannot be connected directly to the driver. When connecting to a driver, use a connection cable.
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
Cable Type

- Flexible

Cable Length

- 3.28 ft

Dimensions