Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
eza4-a-img
The EZA Series, with a built-in LM GuideĀ®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass: 9 kg* (Horizontal) / 30 kg (Vertical)
*Maximum horizontal transportable mass varies with the moment.
Unit of Measure
 1 2 3 4 5 »  

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

List Price

EZA6E025-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 9.84 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$2,336.00
EZA6E030-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 11.81 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$2,375.00
EZA6E005-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 1.97 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$2,211.00
EZA6E010-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$2,249.00
EZA6E015-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 5.91 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$2,287.00
EZA6E020-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 7.87 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$2,326.00
EZA6E025-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 9.84 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$2,364.00
EZA6E030-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 11.81 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$2,403.00
EZA6D005M-K - 24 VDC - Built-in - Equipped - 1.97 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,050.00
EZA6D010M-K - 24 VDC - Built-in - Equipped - 3.94 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,088.00
EZA6D015M-K - 24 VDC - Built-in - Equipped - 5.91 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,127.00
EZA6D020M-K - 24 VDC - Built-in - Equipped - 7.87 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,165.00
EZA6D025M-K - 24 VDC - Built-in - Equipped - 9.84 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,203.00
EZA6D030M-K - 24 VDC - Built-in - Equipped - 11.81 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,242.00
EZA6D005M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 1.97 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,490.00
EZA6D010M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 3.94 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,528.00
EZA6D015M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 5.91 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,567.00
EZA6D020M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 7.87 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,605.00
EZA6D025M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 9.84 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,643.00
EZA6D030M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 11.81 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,682.00
EZA6D005M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 1.97 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,518.00
EZA6D010M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 3.94 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,556.00
EZA6D015M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 5.91 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,595.00
EZA6D020M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 7.87 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,633.00
EZA6D025M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 9.84 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,671.00
Unit of Measure
 1 2 3 4 5 »