ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
---|---|---|---|---|---|---|---|---|---|
SPVM8L010DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 3.94 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L020DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 7.87 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L030DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 11.81 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L040DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 15.75 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L050DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 19.69 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L060DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 23.62 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L070DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 27.56 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L080DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 31.5 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L090DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 35.43 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L100DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 39.37 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L110DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 43.31 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L120DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 47.24 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L130DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 51.18 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L140DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 55.12 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |
SPVM8L150DC | - Motorized Linear Slide | - Belt | - | - 3.54 in. | - Bottom | - 59.06 in. | - 59.06 in/s | - ~33 lb [44 lb: Speed 750 mm/s or less] | - 16 lb |