ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
---|---|---|---|---|---|---|---|---|---|
SPVM6K010DA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 3.94 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K020DA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 7.87 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K030DA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 11.81 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K040DA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 15.75 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K050DA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 19.69 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K060DA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 23.62 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K070DA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 27.56 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K080DA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 31.5 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K090DA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 35.43 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K100DA | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 39.37 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K010UC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 3.94 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K020UC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 7.87 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K030UC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 11.81 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K040UC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 15.75 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K050UC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 19.69 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K060UC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 23.62 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K070UC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 27.56 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K080UC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 31.5 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K090UC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 35.43 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K100UC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Top | - 39.37 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K010DC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 3.94 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K020DC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 7.87 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K030DC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 11.81 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K040DC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 15.75 in. | - 59.06 in/s | - 22 lb | - 13 lb |
SPVM6K050DC | - Motorized Linear Slide | - Belt | - | - 2.95 in. | - Bottom | - 19.69 in. | - 59.06 in/s | - 22 lb | - 13 lb |